JAJU837 March 2022
Based on the simulation results in Figure 2-15, Figure 2-16, and Figure 2-17, it is now possible to estimate any angle error resulting from amplitude mismatch or non-sinusoidal inputs.
What is evident from each scenario, is that with amplitude correction, each option provides a viable path to design angle encoding. However, each of these cases has assumed ideal mechanical tolerances. Section 3.3 details the actual observed error from each of these device configurations.
Regardless of the option, input referred noise also impacts overall angle accuracy. As the input SNR ratio varies, the resulting peak noise induced angle error approximately follows the trend in Noise Induced Angle Error. For any sensor used, the required input signal can be calculated based on the angle accuracy requirement.