JAJU879 November 2022
The eCompressor motor drive is tested with 3 phase PMSM motor with 400 V DC bus input. The labs 1-4 are tested and the motor can run smoothly with FAST sensorless FOC control.
The CAN FD communicaiton with another TMS320F280039C (LaunchPAD) is tested, including remote control and data monitoring functionality.