For the user to test the reference design software
- For input, the power supply source support up to
800 V if using the DC power supply. Set the input
current limit of input DC power supply to 25 A,
but start with a lower current limit during
initial board bring-up
- For output, a 3-phase PMSM with dynamo
meters