JAJU879 November 2022
The TMS320F280039C evaluation module controlCARD is a low-cost evaluation and development board for the series of F28003x devices. It is used as a daughter card for this design connected to the reference board through a standard 180-pin controlCARD HSEC interface.
LAUNCHXL-F280039C is a low-cost development board for F28003x devices. As part of the vast TI MCU LaunchPad™ ecosystem, it is also cross-compatible with a broad range of plug-in modules. In this reference design, it is a helpful CAN FD debug tool since it has an on-board CAN transceiver.
The MotorControl SDK is a set of software, tools, and documentation designed to C2000 real-time controller based motor control system development time. The software for this reference design can be found in v4.01.00.00 or newer.
The Code Composer Studio Integrated Development Environment is required for building and running the reference design software project. CCS v12.00.00 or newer is recommended for this project.