JAJU880 December 2022
This design does not do any calibrations to further improve the cell voltage accuracy since the BQ76942 already achieves ±5-mV accuracy at 25°C and ±10-mV accuracy from 0°C to 60°C. The cell voltage accuracy is exactly the same with the BQ76942. For more data see the BQ76942 3-Series to 10-Series High Accuracy Battery Monitor and Protector for Li-Ion, Li-Polymer, and LiFePO4 Battery Packs data sheet.