SBAA395B May   2022  – December 2023 PCMD3140 , TLV320ADC3120 , TLV320ADC3140 , TLV320ADC5120 , TLV320ADC5140 , TLV320ADC6120 , TLV320ADC6140

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Near-Field and Far-Field
    1. 1.1 Definition
  5. 2Constituents in the Far-Field Application
  6. 3Understanding of Digital and Analog Microphone
    1. 3.1 Digital PDM Microphone System
    2. 3.2 Analog Microphone with ADC System
  7. 4Quantization Noise Density for Each Microphone
  8. 5Dynamic Range in Far-Field
    1. 5.1 DR
    2. 5.2 DR in Microphone
    3. 5.3 DRE in the TLV320ADC5140/PCM5140-Q1
    4. 5.4 DRE Performance in TLV320ADC5140/PCM5140-Q1
  9. 6Design of Any Microphone with the TLV320ADC51x0/PCM51x0-Q1
    1. 6.1 Structure of the TLV320ADC51x0/PCM51x0-Q1
      1. 6.1.1 Design Example 1: Only Analog Microphone System
      2. 6.1.2 Design Example 2: Only Digital Microphone System
      3. 6.1.3 Design Example 3: Analog and Digital Microphone Combination System
  10. 7Conclusion
  11. 8Revision History

Analog Microphone with ADC System

An analog microphone with an ADC system based on Texas Instruments’ TLV320ADC51x0/PCM51x0-Q1 uses multi-bit modulation ADC to project audio data with a range higher than 24-bit, along with I2S (or PCM, TDM, DSP) interface, as shown in Figure 3-2. This is unlike the PDM microphone, which uses the 1-bit modulation with PDM interface. For the analog microphone with ADC to project as shown in Figure 3-2, the I2S audio signal of ADC output requires one or two more interface lines than the two of the PDM signals. The analog microphone has advantages in in-band (20 Hz to 20 KHz) and out-of-band (above 20 KHz) for quantization noise characteristics (further explained in Section 4). This is because while the digital PDM microphone uses a 1-bit ADC modulator with a 3.072 MHz clock, an analog microphone with ADC (Texas Instruments’ TLV320ADC51x0/PCM51x0-Q1) uses multi-bit architecture with a modulator clock of 6.144 MHz, which allows it to have superior qualities in quantization noise density.

GUID-FCB97FDF-1DA6-428D-B7F7-56786CB47377-low.gifFigure 3-2 Analog Microphone with ADC for Multi-bit Output