SBAA395B May   2022  – December 2023 PCMD3140 , TLV320ADC3120 , TLV320ADC3140 , TLV320ADC5120 , TLV320ADC5140 , TLV320ADC6120 , TLV320ADC6140

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Near-Field and Far-Field
    1. 1.1 Definition
  5. 2Constituents in the Far-Field Application
  6. 3Understanding of Digital and Analog Microphone
    1. 3.1 Digital PDM Microphone System
    2. 3.2 Analog Microphone with ADC System
  7. 4Quantization Noise Density for Each Microphone
  8. 5Dynamic Range in Far-Field
    1. 5.1 DR
    2. 5.2 DR in Microphone
    3. 5.3 DRE in the TLV320ADC5140/PCM5140-Q1
    4. 5.4 DRE Performance in TLV320ADC5140/PCM5140-Q1
  9. 6Design of Any Microphone with the TLV320ADC51x0/PCM51x0-Q1
    1. 6.1 Structure of the TLV320ADC51x0/PCM51x0-Q1
      1. 6.1.1 Design Example 1: Only Analog Microphone System
      2. 6.1.2 Design Example 2: Only Digital Microphone System
      3. 6.1.3 Design Example 3: Analog and Digital Microphone Combination System
  10. 7Conclusion
  11. 8Revision History

Design Example 3: Analog and Digital Microphone Combination System

The system can be formed as desired with analog and digital PDM microphones combined. In this case, each input goes through design example 1 and 2, and is gradually sent to the decimation filter.

GUID-D1C09A08-FFBA-44D4-8804-56E85232B646-low.gifFigure 6-4 Combination Microphones System Block Diagram