SBAA555 august 2023 AFE8092
The AFE8092 is a high performance multi-channel RF trans-receiver. This device consists of 8 transmitters and receiver chains and 2 feedback channels. The transmitters have the capacity for sampling up to 12 GSPS and frequency range of 6 GHz. The RF receivers can sample the data with a rate of 4 GSPS. The focus of this application note is transmitter chain.