SBAA555 august 2023 AFE8092
To enable the RF droop correction following steps are used.
See Table 2-1 to understand how to input the measurements and enable the RF droop correction block through a micro. Once the micro is enabled the input values can be used across bring-ups.
Functions and Variables | Remark |
---|---|
configureTxRfDroop(afeInst,txChSel, bandNo, ncoNo, deltaFreq, amp1, amp2) | CAFE function to enable the RF droop correction[NP1] |
afeInst | AFE Instance |
txChSel |
Select the TX Channel 0 for TXA 1 for TXB 2 for TXC 3 for TXD 4 for TXE 5 for TXF 6 for TXG 7 for TXH |
bandNo | Select the TX Band. 0-Band0, 1-Band1 |
ncoNo |
Select the NCO 0 for nco1 1 for nco2 2 for nco3 3 for nco4 |
deltaFreq | ∆F ×216/ Fdata , where ±∆F + FNCO is the frequency where amp1 and amp2 measured and Fdata is the transmit data interface rate |
amp1 | int(10**(RHS/20)*2**15) |
amp2 | int(10**(LHS/20)*2**15) |