SBAA555 august   2023 AFE8092

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2RF Droop
    1. 2.1 Reasons Behind RF Droop
    2. 2.2 Digital Correction of RF Droop
    3. 2.3 Overview of RF Droop Correction Measurements
    4. 2.4 Enabling the RF Droop Correction
    5. 2.5 Example for Using the RF Droop Correction
    6. 2.6 Frequency Response Before and After Droop Correction and Limitations
  6. 3Summary
  7. 4References

Overview of RF Droop Correction Measurements

This section explains how to use and enable the RF droop correction in AFE8092. Figure 2-1 shows a common RF circuit and the tap-off points from where the input measurements can be taken. If Meas1 tap-off point is chosen, the RF droop introduced until the output of Matching Network is corrected. If Meas2 tap-off point is chosen, the RF droop introduced until the output of Power Amplifier is corrected.

GUID-20220719-SS0I-WDFQ-VHB8-FZ7Z0WWPRPLS-low.svg Figure 2-1 RF Circuit

Either the M1 and M2 can be measured at Meas1 or at Meas2.