SBAA635 July 2024 AFE7900 , AFE7901 , AFE7903 , AFE7950 , AFE7950-SP , AFE7951 , AFE7953 , AFE7954 , AFE7955 , AFE7958
The AFE79XX integrates 4 transmitters based on RF sampling DACs. Figure 2-1 shows the TX chain block diagram for a single DUC. The DAC output can operate at up to 12GSPS and is followed by a TX DSA (Digital Step Attenuator). The digital section of the TX includes dual or single DUCs to increase the input sample rate to the DAC sample rate. The digital block also includes gain control and a PA protection block.
Figure 2-1 TX Chain Block Diagram with
Single DUC