SBAA729 August 2025 AFE7900 , AFE7901 , AFE7903 , AFE7906 , AFE7950 , AFE7951 , AFE7953 , AFE7954 , AFE7955 , AFE7958
RF Transceivers are used to communicate data, voice, or video information over the wireless communication medium as electromagnetic waves. The transceivers are widely deployed in systems such as telecommunication (base stations), RADAR, aerospace research, ammunition, and so on. Typically, these highly complex devices are configured using a microcontroller in the FPGA or ASIC through SPI. In some of the defense applications, use of microcontroller in the system is not acceptable. For such applications, HDL module implemented inside the FPGA with state machines can be used to configure the device without any microcontroller.