SBAU382A November 2021 – January 2022 ADS7029-Q1 , ADS7039-Q1 , ADS7040 , ADS7041 , ADS7042 , ADS7043 , ADS7044 , ADS7046 , ADS7047 , ADS7049-Q1 , ADS7052 , ADS7054 , ADS7056 , ADS7057
As discussed in Section 1, the ADS704X-5XEVM can support operation of the 14 different ADCs shown in Table 1-2. See Section 2.1.1 for information about the required hardware modifications for replacing a single-ended input ADC and Section 2.1.2 for information about the required hardware modifications for replacing a differential input ADC.
When the hardware modifications are complete, update the EEPROM so the GUI reflects the newly installed devices on the EVM. Follow these steps to update the EEPROM from the ADS704X-5XEVM GUI:
Figure 4-6 Selecting the ADCs and Loading the EEPROM
Figure 4-7 GUI Main Screen After EEPROM is Updated Successfully