SBAU395 april   2023 DAC39RF10

 

  1.   Introduction
  2. 1Trademarks
  3. 2Required Equipment
  4. 3Setup Procedure
    1. 3.1  Installing the High Speed Data Converter (HSDC) Pro Software
    2. 3.2  Installing the DAC39RF10EVM Configuration GUI Software
    3. 3.3  Connect the DAC39RF10EVM and TSW14J59EVM
    4. 3.4  Connect the Power Supplies to the Boards (Power Off)
    5. 3.5  Connect the Spectrum Analyzer to the EVM
    6. 3.6  Turn On the TSW14J59EVM Power and Connect to the PC
    7. 3.7  Turn On the DAC39RF10EVM Power Supplies and Connect to the PC
    8. 3.8  Turn On the Signal Generator RF Outputs
    9. 3.9  Launch the DAC39RF10EVM GUI and Program the DAC EVM
    10. 3.10 Programming the NCO
      1. 3.10.1 SPIDAC( NCO only) Operation
    11. 3.11 Launch the HSDCpro Software and Load the FPGA Image to the TSW14J59EVM
  5. 4Device Configuration
    1. 4.1 Supported JESD204C Device Features
    2. 4.2 Tab Organization
    3. 4.3 Register Map and Console Control
  6. 5Troubleshooting the DAC39RF10EVM
  7. 6References
    1. 6.1 Technical Reference Documents
    2. 6.2 TSW14J59EVM Operation
  8. 7Appendix
    1. 7.1 Customizing the EVM for Optional Clocking Support
      1. 7.1.1 LMX->DACCLK | LMX/LMK-> FPGA option (Default)
      2. 7.1.2 EXT->DACCLK | LMX/LMK-> FPGA Clocking Option
      3. 7.1.3 EXT->DACCLK | LMK-> FPGA Clocking Option
    2. 7.2 Signal Routing
    3. 7.3 Analog Outputs
    4. 7.4 Jumpers and LEDs

Launch the DAC39RF10EVM GUI and Program the DAC EVM

The DAC39RF10EVM configuration GUI is installed separately from the HSDC Pro installation and is a stand-alone GUI.

Note: The max clock rate supported by DAC39RF10EVM is 10240 MHz
GUID-20230416-SS0I-MBV1-QPTS-N32RQKBQ87SM-low.svgFigure 3-3 Configuration of DAC39RF10EVM GUI

Figure 3-3 and Figure 3-4 show the GUI opened to the JMODE tab and NCO tab respectively. Tabs at the left of the panel organize the configuration into device and EVM features with user-friendly controls and a low-level tab for directly configuring the registers. The EVM has three configurable devices, namely the DAC39RF10, LMX1204 and LMK04828. The register map for each device is provided in the device data sheet (DAC39RF10, LMK04828B, and LMX1204, respectively).

  1. Lauch the DAC39RF10EVM GUI.
  2. Select the LMX->DACCLK | LMX/LMK->FPGA as the clock source.
  3. Enter Clk Freq 10240 MHz.
  4. Select JMODE0 for JMODE option.
  5. Select 64b66b for Encoding option.
  6. The other option can be left to default settings.
  7. Click Program Devices (Note: This action overwrites any previous device register settings.)