SBAU395 april   2023 DAC39RF10

 

  1.   Introduction
  2. 1Trademarks
  3. 2Required Equipment
  4. 3Setup Procedure
    1. 3.1  Installing the High Speed Data Converter (HSDC) Pro Software
    2. 3.2  Installing the DAC39RF10EVM Configuration GUI Software
    3. 3.3  Connect the DAC39RF10EVM and TSW14J59EVM
    4. 3.4  Connect the Power Supplies to the Boards (Power Off)
    5. 3.5  Connect the Spectrum Analyzer to the EVM
    6. 3.6  Turn On the TSW14J59EVM Power and Connect to the PC
    7. 3.7  Turn On the DAC39RF10EVM Power Supplies and Connect to the PC
    8. 3.8  Turn On the Signal Generator RF Outputs
    9. 3.9  Launch the DAC39RF10EVM GUI and Program the DAC EVM
    10. 3.10 Programming the NCO
      1. 3.10.1 SPIDAC( NCO only) Operation
    11. 3.11 Launch the HSDCpro Software and Load the FPGA Image to the TSW14J59EVM
  5. 4Device Configuration
    1. 4.1 Supported JESD204C Device Features
    2. 4.2 Tab Organization
    3. 4.3 Register Map and Console Control
  6. 5Troubleshooting the DAC39RF10EVM
  7. 6References
    1. 6.1 Technical Reference Documents
    2. 6.2 TSW14J59EVM Operation
  8. 7Appendix
    1. 7.1 Customizing the EVM for Optional Clocking Support
      1. 7.1.1 LMX->DACCLK | LMX/LMK-> FPGA option (Default)
      2. 7.1.2 EXT->DACCLK | LMX/LMK-> FPGA Clocking Option
      3. 7.1.3 EXT->DACCLK | LMK-> FPGA Clocking Option
    2. 7.2 Signal Routing
    3. 7.3 Analog Outputs
    4. 7.4 Jumpers and LEDs

Turn On the DAC39RF10EVM Power Supplies and Connect to the PC

  1. The default option uses the power from FMC+ connector on TSW14J59EVM. For this option, the FMC power switch on TSW14J59EVM should be set to on postion and power switch on the DAC39RF10EVM shoud be set to FMC(defalut). If external power supply is used to power the DAC EVM. Then turn on the 12-V power supply connected to the barrel jack on the DAC EVM and set the power switch postion on DAC39RF10EVM to JACK postion.

    The green LED(D3) on DAC EVM should turn on, indicating DAC EVM is getting power.

  2. Connect the DAC EVM to the PC with the mini-USB cable via the FTDI DONGLE provide with the EVM.