SBAU407 april 2023 ADS8354
AVDD operates from 4.5 V to 5.5 V. DVDD operates from 1.65 V to 5.5 V, independent of the AVDD supply. The analog portion of the ADS8354EVM operates from a 5-V supply (VA) generated using the TPS7A47-Q1 low-noise, low-dropout regulator. The same supply is used to power the positive supply of the THS4561 front-end driver amplifiers, and the negative –232-mV supply (AVSS) is generated using the LM7705 low-noise negative bias generator. AVSS can also be set to GND by shorting pins 2 and 3 of JP9.
The TPS7A47-Q1 regulator can be configured to generate a VA supply other than 5 V through programmable pin settings. For more information, see the Detailed Description section of the TPS7A47-Q1 device data sheet.
The digital portion of the ADC operates from a 3.3-DVDD supply from the PHI.