SBAU407 april 2023 ADS8354
The ADS8354EVM-PDK supports the interface and ADC input modes detailed in the ADS8354 data sheet. The PHI is capable of operating at a 3.3-V logic level and is directly connected to the digital I/O lines of the ADC.
As shown in Figure 3-3, a debug header (J5) with the digital I/O lines is included on the ADS8354EVM. This header can facilitate connections to logic analyzer probes, oscilloscope probes, or external controllers.