SBAU430 April   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents (Required Equipment)
  6. 2Hardware
    1. 2.1 Setup Procedure
      1. 2.1.1  Installing the DAC39RF12EVM Configuration GUI Software
        1. 2.1.1.1 Installing & Setting Up Vivado Lab Tools
      2. 2.1.2  Connect the DAC39RF12EVM and TSW14J59EVM
      3. 2.1.3  Connect the Power Supplies to the Boards (Power Off)
      4. 2.1.4  Connect the Spectrum Analyzer to the EVM
      5. 2.1.5  Turn On the TSW14J59EVM Power and Connect to the PC
      6. 2.1.6  Turn On the DAC39RF12EVM Power Supplies and Connect to the PC
      7. 2.1.7  Turn On the Signal Generators
      8. 2.1.8  Launching the DAC39RF12EVM GUI and Programing the DAC EVM - JMODE 0
      9. 2.1.9  Launching the DAC39RF12EVM GUI and Programing the DAC EVM - JMODE 1
      10. 2.1.10 Launching the DAC39RF12EVM GUI and Programing the DAC EVM - JMODE 3
    2. 2.2 Evaluation Board Details: Analog Outputs
    3. 2.3 FMC Signal Routing
  7. 3References
    1. 3.1 Trademarks

Kit Contents (Required Equipment)

The following equipment and documents are included in the DAC39RF12EVM kit:

  • Evaluation board (EVM)
  • Mini-USB cable
  • Power cable

The following equipments are not included in the DAC39RF12EVM kit, but are required for evaluation of this product:

  • TSW14J59EVM data capture board and related items
  • PC computer running Microsoft®Windows® 10 or higher
  • Low phase-noise signal generator for DEVCLK (Sampling clock).
  • Additional signal generator for FPGA reference clock generation.
    • Both signal generators need to be 10MHz reference locked.
  • Two low noise power supplies: 12V/5V (TSW14J59EVM) and 12V/3A (DAC39RF12EVM)
  • Three SMA type low loss cables