SBAU430 April   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents (Required Equipment)
  6. 2Hardware
    1. 2.1 Setup Procedure
      1. 2.1.1  Installing the DAC39RF12EVM Configuration GUI Software
        1. 2.1.1.1 Installing & Setting Up Vivado Lab Tools
      2. 2.1.2  Connect the DAC39RF12EVM and TSW14J59EVM
      3. 2.1.3  Connect the Power Supplies to the Boards (Power Off)
      4. 2.1.4  Connect the Spectrum Analyzer to the EVM
      5. 2.1.5  Turn On the TSW14J59EVM Power and Connect to the PC
      6. 2.1.6  Turn On the DAC39RF12EVM Power Supplies and Connect to the PC
      7. 2.1.7  Turn On the Signal Generators
      8. 2.1.8  Launching the DAC39RF12EVM GUI and Programing the DAC EVM - JMODE 0
      9. 2.1.9  Launching the DAC39RF12EVM GUI and Programing the DAC EVM - JMODE 1
      10. 2.1.10 Launching the DAC39RF12EVM GUI and Programing the DAC EVM - JMODE 3
    2. 2.2 Evaluation Board Details: Analog Outputs
    3. 2.3 FMC Signal Routing
  7. 3References
    1. 3.1 Trademarks

Turn On the DAC39RF12EVM Power Supplies and Connect to the PC

  1. The default option uses the power from FMC+ connector on TSW14J59EVM. For this option, the FMC power switch on the TSW14J59EVM must be set to the on position, and power switch on the DAC39RF12EVM must be set to FMC(default). If external power supply is used to power the DAC EVM. Then turn on the 12V power supply connected to the barrel jack on the DAC EVM and set the power switch position on DAC39RF12EVM to JACK position.
    The green Power Good LED(D5) on DAC EVM should turn on, indicating DAC EVM is getting power.
  2. Connect the DAC EVM to the PC with the mini-USB cable to the EVM.