SBAU430 April   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents (Required Equipment)
  6. 2Hardware
    1. 2.1 Setup Procedure
      1. 2.1.1  Installing the DAC39RF12EVM Configuration GUI Software
        1. 2.1.1.1 Installing & Setting Up Vivado Lab Tools
      2. 2.1.2  Connect the DAC39RF12EVM and TSW14J59EVM
      3. 2.1.3  Connect the Power Supplies to the Boards (Power Off)
      4. 2.1.4  Connect the Spectrum Analyzer to the EVM
      5. 2.1.5  Turn On the TSW14J59EVM Power and Connect to the PC
      6. 2.1.6  Turn On the DAC39RF12EVM Power Supplies and Connect to the PC
      7. 2.1.7  Turn On the Signal Generators
      8. 2.1.8  Launching the DAC39RF12EVM GUI and Programing the DAC EVM - JMODE 0
      9. 2.1.9  Launching the DAC39RF12EVM GUI and Programing the DAC EVM - JMODE 1
      10. 2.1.10 Launching the DAC39RF12EVM GUI and Programing the DAC EVM - JMODE 3
    2. 2.2 Evaluation Board Details: Analog Outputs
    3. 2.3 FMC Signal Routing
  7. 3References
    1. 3.1 Trademarks

Turn On the Signal Generators

  1. Turn on the output of the low phase noise RF signal generator and connect to DAC CLKp (J6) via the SMA cable. Set the signal generator to 10.24GHz at a +6dBm output level.
  2. Turn on the output of the RF signal generator and connect to REF_CLK (J8) via the SMA cable.
  3. Set the signal generator to 160MHz at a +6dBm output level. Using another SMA cable, connect it to OUTAp (J1), the output of the DAC to a spectrum analyzer.
Note: The max clock rate supported by DAC39RF12EVM is 12GHz