SBAU456
September 2024
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
ADS9212EVM Quick Start Guide
2.2
Power Supplies
2.2.1
USB Power and When to Power the Board Externally
2.3
Analog Interface
2.3.1
ADC Input SMA Connections
2.3.2
Voltage Reference
2.4
Digital Interface Connections
2.5
Digital Interface and Clock Inputs
3
Software
3.1
ADS9212EVM-GUI Software Installation
3.2
USB Driver Installation
3.3
Using the CONFIG Tab
3.4
Using the Capture Tab
3.5
Using the INL/DNL Tool
3.6
Using the Histogram Tab
4
Hardware Design Files
4.1
Schematics
4.1.1
ADS9212EVM Schematics
4.2
Layout
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
6
Related Documentation
Features
ADS9212EVM has the hardware required for diagnostic testing and accurate performance evaluation of the ADS9212 ADC.
The TSWDC155EVM controller (sold separately) provides all necessary digital I/O signals and power rails required for operating the ADS9212EVM.
Easy-to-use evaluation GUI for
Microsoft®
Windows®
10, 64-bit operating systems requires the TSWDC155EVM (sold separately) for operation.
The included software suite features graphical tools for data capture, histogram analysis, spectral analysis, and linearity measurements.