SBAU456 September 2024
The ADS9212EVM bill of materials is listed in Table 4-1.
| Designator | Qty | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| C1, C4, C5, C8, C9, C12, C13 | 7 | 1uF | CAP, CERM, 1uF, 16V, +/- 10%, X7R, 0603 | 0603 | C1608X7R1C105K080AC | TDK |
| C7 | 1 | 10uF | CAP, CERM, 10uF, 16V, +/- 10%, X7R, 1206 | 1206 | GRM31CR71C106KAC7L | MuRata |
| C10 | 1 | 10uF | CAP, CERM, 10uF, 10V, +/- 20%, X6S, 0603 | 0603 | GRM188C81A106MA73D | MuRata |
| C11, C16, C17, C18, C20, C21, C22 | 7 | 0.1uF | CAP, CERM, 0.1µF, 10V,+/- 10%, X7R, 0402 | 0402 | C0402C104K8RACTU | Kemet |
| C14 | 1 | 22uF | CAP, CERM, 22µF, 25V,+/- 10%, X7R, AEC-Q200 Grade 1, 1210 | 1210 | TMK325B7226KMHP | Taiyo Yuden |
| C15, C23 | 2 | 10uF | CAP, CERM, 10uF, 10V, +/- 20%, X7R, 0603 | 0603 | GRM188Z71A106MA73D | MuRata |
| C28, C29 | 2 | 1uF | CAP, CERM, 1µF, 10V,+/- 10%, X7R, 0603 | 0603 | 0603ZC105KAT4A | AVX |
| D1 | 1 | 6V | Diode, TVS, Uni, 6V, 10.3 Vc, 400 W, 38.8A, SMA | SMA | SMAJ6.0A | Littelfuse |
| D2 | 1 | Green | LED, Green, SMD | LED_0805 | APT2012LZGCK | Kingbright |
| H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
| H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
| J1 | 1 | Terminal Block, 3.5mm Pitch, 2x1, TH | 7.0x8.2x6.5mm | ED555/2DS | On-Shore Technology | |
| J6, J7, J14, J15, J16 | 5 | SMA Connector Jack, Female Socket 50Ohm Through Hole Solder | CONN_SMA_PTH | 6.0312E+13 | Wurth Electronics | |
| J19 | 1 | Connector, 1.27mm, 40x10, Black, SMT | Connector, 1.27mm, 40x10, SMT | ASP-134488-01 | Samtec | |
| JP3, JP6, JP9 | 3 | Header, 100mil, 2x1, Gold, TH | Header, 100mil, 2x1, TH | HTSW-102-07-G-S | Samtec | |
| JP4, JP8 | 2 | Header, 100mil, 3x1, Gold, TH | Header, 100mil, 3x1, TH | HTSW-103-07-G-S | Samtec | |
| L1 | 1 | 10uH | Inductor, Wirewound, Ceramic, 10uH, 0.48A, 0.36 ohm, SMD | 2.5x1.8x1.8mm | CBC2518T100M | Taiyo Yuden |
| R7 | 1 | 2.2k | RES, 2.2 k, 5%, 0.063 W, 0402 | 0402 | CRCW04022K20JNED | Vishay-Dale |
| R9, R10, R17, R29, R30 | 5 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2GE0R00X | Panasonic |
| R11 | 1 | 1.96Meg | RES, 1.96M, 1%, 0.063 W, 0402 | 0402 | CRCW04021M96FKED | Vishay-Dale |
| R12 | 1 | 200k | RES, 200 k, 1%, 0.063 W, 0402 | 0402 | CRCW0402200KFKED | Vishay-Dale |
| R19, R20, R21, R22, R23, R24 | 6 | 33 | RES, 33, 5%, 0.063 W, 0402 | 0402 | CRCW040233R0JNED | Vishay-Dale |
| SH-J2, SH-J3, SH-J5, SH-J6, SH-J11 | 5 | Shunt, 2.54mm, Gold, Black | Shunt, 2.54mm, Black | 60900213421 | Wurth Elektronik | |
| TP2, TP3, TP4 | 3 | Test Point, Compact, SMT | Testpoint_Keystone_Compact | 5016 | Keystone Electronics | |
| U1 | 1 | +/-6V, Low IQ Ideal Diode with Input Polarity Protection, DCK0006A (SOT-SC70-6) | DCK0006A | LM66100DCKR | Texas Instruments | |
| U2 | 1 | 300mA, ultra-low-noise, low-IQ, low-dropout (LDO) linear regulator with high PSRR 5-SOT-23 -40 to 125 | SOT23-5 | TPS7A2050PDBVR | Texas Instruments | |
| U3, U6 | 2 | Linear Voltage Regulator IC Positive Fixed 1 Output 300mA SOT-23-5 | SOT23-5 | TPS7A2018PDBVR | Texas Instruments | |
| U4 | 1 | 2ppm/°C Maximum Drift, 0.23 ppmp-p 1/f Noise, Precision Voltage Reference | LCCC8 | REF7040QFKHT | Texas Instruments | |
| U5 | 1 | Adjustable, 600mA Switch, 90% Efficient PFM/PWM Boost Converter in ThinSOT-23, DDC0006A (SOT-23-T-6) | DDC0006A | TPS61070DDCR | Texas Instruments | |
| U7 | 1 | 18-Bit, 2-MSPS, Dual Simultaneous-Sampling ADC with Integrated analog Front-End | VQFN56 | ADS9212RSHT | Texas Instruments |