SBOA585 March 2024 ADS127L11 , ADS127L11 , ADS127L21 , ADS127L21 , PGA855 , PGA855
To calculate the 1/f noise contribution of the PGA855, obtain the noise density at the lowest given frequency on the voltage spectrum noise density curve (enf), and the lowest frequency (fL) from Figure 7-13. The upper cutoff frequency fH is set to the ENBW of 45.5kHz. Equation 9 calculates the 1/f noise normalized to 1Hz:
Equation 10 provides the total RMS noise from the 1/f region in µVRMS. Table 7-6 shows the calculation results for the referred-to-input (RTI) 1/f noise.
PGA GAIN (V/V) | fL (Hz) | fH (Hz) | enf (nV / √Hz) | ennormal (nV / √Hz) | En1/f(RTI) (µVRMS) |
---|---|---|---|---|---|
0.125 | 0.2 | 45500 | 1000 | 447.2 | 1.57 |
0.250 | 0.2 | 45500 | 500 | 223.6 | 0.79 |
0.50 | 0.2 | 45500 | 250 | 111.8 | 0.39 |
1 | 0.2 | 45500 | 130 | 58.1 | 0.20 |
2 | 0.2 | 45500 | 70 | 31.3 | 0.11 |
4 | 0.2 | 45500 | 45 | 20.1 | 0.07 |
8 | 0.2 | 45500 | 37 | 16.5 | 0.06 |
16 | 0.2 | 45500 | 35 | 15.7 | 0.05 |