SBOA591 March 2024 ADS8881 , ADS8900B , ADS9224R , THS4551 , THS4552
In Ultrasound scanners, there is only one set of transducers, which is used for transmit as well as receive function (one after the other, using T/R switch). This supports scanning of stationary objects inside body for example, tissues and bones. The blood is not stationary so continuous or simultaneous transmit and receive functions are must. For this, the same transducer is split in half and used as simultaneous transmit and receive. Continuous Wave (CW) Doppler is a mode of capturing the echo when transmit and receive functions are happening simultaneously. Based on Doppler effect, the velocity of the blood and other parameters can be calculated. The CW Doppler is a key function in mid-end to high-end ultrasound systems and it must handle high dynamic range along with strict phase noise performance. This application note highlights key challenges of CW Doppler path and proposes four solutions to achieve low-noise performance.