SBOK029D April   2018  – November 2023 TMP461-SP

 

  1.   1
  2.   TMP461-SP Single-Event Effects (SEE) Radiation Test Report
  3.   Trademarks
  4. 1Overview
  5. 2SEE Mechanisms
  6. 3Test Device and Test Board Information
  7. 4Irradiation Facility and Setup
  8. 5Results
    1. 5.1 SEL Results
    2. 5.2 SET Results
    3. 5.3 Event Rate Calculations
  9. 6Summary
  10.   A Confidence Interval Calculations
  11.   B References
  12.   Revision History

Abstract

The purpose of this study was to characterize the effects of heavy-ion irradiation on the single-event effect (SEE) performance of the TMP461-SP Remote and Local Digital Temperature Sensor. Heavy ions with an LETEFF of 76 MeV-cm2/mg were used to irradiate the devices with a fluence of 1 × 107 ions/cm2. The results demonstrate that the TMP461-SP is SEL-free up to LETEFF = 76.18 MeV-cm2/mg at 125°C, and dynamic SET cross section is presented.