SBVA067A December   2019  – September 2020 TLV733P-Q1

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 WSON-6 Package
    2. 2.2 SOT-23-5 Package
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 WSON-6 Package
    2. 4.2 SOT-23-5 Package

Overview

This document contains information for TLV733P-Q1 (WSON-6 and SOT-23-5 packages) to aid in a functional safety system design. Information provided are:

  • Functional Safety Failure In Time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (Pin FMA)

Figure 1-1 shows the device functional block diagram for reference.


GUID-20200911-CA0I-VR34-BGTQ-QL29VTTHRRR4-low.gif

Figure 1-1 Functional Block Diagram

TLV733P-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.