SBVU076 April   2022

 

  1.   1
  2.   2
  3.   3
    1.     4
      1.      5
      2.      6
      3.      7
      4.      8
    2.     9
      1.      10
      2.      11
      3.      12
      4.      13
      5.      14
      6.      15
      7.      16
      8.      17
    3.     18
    4.     19
  4.   20
  5.   21
  6.   22

Bill of Materials

Table 5-1 shows the bill of materials for the TPS7A74EVM-068.

Table 5-1 Bill of Materials
DesignatorQuantityValueDescriptionPackageReferencePartNumberManufacturerAlternate PartNumberAlternate Manufacturer
!PCB1 1 Printed Circuit Board LP068 Any
C7 1 4.7uF CAP, CERM, 4.7 uF, 10 V, +/- 10%, X5R, 0603 603 C0603C475K8PACTU Kemet
C8, C15 2 47µF 47 µF ±20% 6.3V Ceramic Capacitor X5R 0805 (2012 Metric) 805 08056D476MAT2A KYOCERA AVX
C16 1 1µF 1µF ±10% 10V Ceramic Capacitor X7R 0402 (1005 Metric) 402 GMC04X7R105K10NT Cal-Chip Electronics
C20 1 0.1uF CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0402 402 C1005X7R1H104K050BB TDK
C21, C22 2 10µF 10 µF ±10% 50V Ceramic Capacitor X7R 1206 (3216 Metric) 1206 GMC31X7R106K50NT Cal-Chip Electronics
FID1, FID2, FID3, FID4, FID8 5 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A
J3, J4, J5, J24 4 Standard Banana Jack, insulated, 10A, red 571-0500 571-0500 DEM Manufacturing
J9 1 Header, 2.54 mm, 3x1, Gold, TH Header, 2.54mm, 3x1, TH 61300311121 Wurth Elektronik
J10, J12 2 Terminal Block, 5 mm, 2x1, Tin, TH Terminal Block, 5 mm, 2x1, TH 691 101 710 002 Wurth Elektronik
J13, J14, J22, J23, J27, J29 6 Jumper, SMT shorting jumper, SMT JMP-36-30X40SMT Any
J15, J17, J18, J30 4 Standard Banana Jack, insulated, 10A, black 571-0100 571-0100 DEM Manufacturing
J16 1 Header, 2.54mm, 5x2, Gold, SMT Header, 2.54mm, 5x2, SMT TSM-105-01-L-DV Samtec
J25 1 SMA Straight Jack, Gold, 50 Ohm, TH SMA Straight Jack, TH 901-144-8RFX Amphenol RF
J28 1 Connector, SMA Jack, Vertical, Gold, SMD SMA 142-0711-201 Cinch Connectivity
Q1 1 30V MOSFET, N-CH, 30 V, 5 A, DQK0006C (WSON-6) DQK0006C CSD17313Q2 Texas Instruments None
R1 1 7.15k 7.15 kOhms ±1% 0.1W, 1/10W Chip Resistor 0402 (1005 Metric) Automotive AEC-Q200 Thick Film 402 ERJ-2RKF7151X Panasonic
R2 1 13.3k RES, 13.3 k, 1%, 0.1 W, 0603 603 RC0603FR-0713K3L Yageo
R3 1 8.45k RES, 8.45 k, 1%, 0.1 W, 0603 603 RC0603FR-078K45L Yageo
R4 1 5.49k RES, 5.49 k, 1%, 0.1 W, 0603 603 RC0603FR-075K49L Yageo
R5 1 4.02k RES, 4.02 k, 1%, 0.1 W, 0603 603 RC0603FR-074K02L Yageo
R6 1 1.74k RES, 1.74 k, 1%, 0.1 W, 0603 603 RC0603FR-071K74L Yageo
R18, R20 2 20k 20 kOhms ±1% 0.1W, 1/10W Chip Resistor 0402 (1005 Metric) Automotive AEC-Q200 Thick Film 402 ERJ-2RKF2002X Panasonic
R24 1 49.9 RES Thick Film, 49.9Ω, 1%, 0.75W, 100ppm/°C, 1206 1206 CRCW120649R9FKEAHP Vishay Dale
SH-J1, SH-J2 2 1x2 Shunt, 100mil, Gold plated, Black Shunt SNT-100-BK-G Samtec 969102-0000-DA 3M
TP1, TP2 2 Test Point, Compact, SMT Testpoint_Keystone_Compact 5016 Keystone
U1 1 1.5-A Low-Dropout Linear Regulator With Programmable Soft-Start WSON8 TPS7A7401DSDR Texas Instruments
U2 1 5V, 7A/5A Low Side GaN Driver With 60MHz/1ns Speed, YFF0006AEAE (DSBGA-6) YFF0006AEAE LMG1020YFFR Texas Instruments LMG1020YFFT Texas Instruments
C1 0 1000pF CAP, CERM, 1000 pF, 25 V, +/- 5%, X7R, 0402 402 C0402C102J3RACTU Kemet
C2, C12, C13 0 10uF CAP, CERM, 10 uF, 10 V,+/- 20%, X5R, 0603 603 GRM188R61A106MAALD MuRata
C3 0 10uF CAP, CERM, 10 uF, 10 V, +/- 20%, X7R, 0805 805 C2012X7R1A106M125AC TDK
C4, C11 0 10uF CAP, CERM, 10 uF, 63 V, +/- 10%, X7R, 1210 1210 GRM32ER71J106KA12L MuRata
C5, C6, C10, C18 0 10uF CAP, TA, 10 uF, 25 V, +/- 20%, 0.5 ohm, SMD 6032-28 TPSC106M025R0500 AVX
C9, C14 0 47µF 47 µF ±20% 6.3V Ceramic Capacitor X5R 0805 (2012 Metric) 805 08056D476MAT2A KYOCERA AVX
C17 0 1pF CAP, CERM, 1 pF, 100 V, +/- 5%, C0G/NP0, 0805 805 GQM2195C2A1R0CB01D MuRata
C19 0 0.015uF CAP, CERM, 0.015 uF, 50 V, +/- 10%, X7R, 0402 402 GRM155R71H153KA12D MuRata
C23, C24 0 1000pF CAP, CERM, 1000 pF, 100 V, +/- 5%, X7R, 0603 603 06031C102JAT2A AVX
FID5, FID6, FID7 0 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A
J1, J2, J26 0 Connector, SMA Jack, Vertical, Gold, SMD SMA 142-0711-201 Cinch Connectivity
J6, J21 0 Jumper, SMT shorting jumper, SMT JMP-36-30X40SMT Any
J7, J8 0 Header, 100mil, 2x2, Gold, TH 2x2 Header TSW-102-07-G-D Samtec
J11, J20 0 Header, 100mil, 2x1, Gold, TH Sullins 100mil, 1x2, 230 mil above insulator PBC02SAAN Sullins Connector Solutions
J19 0 Header, 2mm, 4x2, Tin, TH Header, 2mm, 4x2, TH TMM-104-01-T-D Samtec
R7, R8, R9, R23 0 1 RES, 1.00, 1%, 0.333 W, AEC-Q200 Grade 1, 0805 805 ERJ-6BQF1R0V Panasonic
R10 0 7.15k 7.15 kOhms ±1% 0.1W, 1/10W Chip Resistor 0402 (1005 Metric) Automotive AEC-Q200 Thick Film 402 ERJ-2RKF7151X Panasonic
R11, R19 0 1.00k RES, 1.00 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 805 ERJ-6ENF1001V Panasonic
R12, R13, R14, R15, R16 0 154 RES, 154, 1%, 0.5 W, 1210 1210 RC1210FR-07154RL Yageo
R17 0 0 RES, 0, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 805 ERJ-6GEY0R00V Panasonic
R21, R22 0 0 RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 603 RMCF0603ZT0R00 Stackpole Electronics Inc