SBVU078 November 2022
The Texas Instruments TPS7A53EVM-080 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS7A53A-Q1 LDO voltage regulator. As shown in Table 1-1, the TPS7A53EVM-080 contains one TPS7A53A-Q1 LDO voltage regulator in the RTJ package. An optional load transient circuit is also included to assist the user with high-speed load transient testing. To simplify current measurements, an input current loop is included.
EVM ORDERABLE NUMBER | VOUT | PART NAME | PACKAGE |
---|---|---|---|
TPS7A53EVM-080 | 1.0 V | TPS7A5310AQWRTJRQ1 | 20-pin RTJ |
Table 1-2 lists the related documentation available through the Texas Instrument web site at www.ti.com.
Device | Literature Number |
---|---|
TPS7A53A-Q1 | SBVS412 |