SCAU061 August 2025
|
Parameter |
Value |
Conditions |
|
Supply voltage (relative to VEE) |
VCC: 2.375V to 3.8V |
VEE = 0V |
|
Supply current |
ICC: 385mA to 405mA |
All outputs terminated 50Ω to VCC – 2V |
|
Input/output frequency |
DC to 3.5GHz |
VCM = 1V, VPP = 0.5V |