SCEA113 October   2021 TPS650861 , TPS650864

 

  1.   Trademarks
  2. 1Introduction
  3. 2TPS65086x Overview
  4. 3TPS65086x Variants
  5. 4TPS65086x Selection Guide
  6. 5TPS650861 Programming Information
  7. 6Example Power Maps
    1. 6.1 Always On: Power and Efficiency Optimized (-1L and -2L devices)
    2. 6.2 Always On: Cost Optimized (-1 and -2 devices)
    3. 6.3 Always On: PL Performance Optimized (-3 Devices)
    4. 6.4 Full Power Domain (All speed grades)
  8. 7Conclusion

TPS65086x Overview

The TPS65086x PMICs integrate 3 buck converters, 3 buck controllers, 4 LDOs, and 3 load switches in a small 8 mm × 8 mm VQFN package. The buck controllers allow customers to tailor their TPS65086x solution to the specific current needs of their system, which minimizes BOM size and cost. The integrated load switches enable extremely flexible power sequencing, allowing TPS65086x to fulfill the power requirements of the ZU+ line without external sequencers. The QFN package provides enhanced thermal performance at higher loads and simplifies routing, which reduces manufacturing time and cost. The TPS65086x also features the widest input voltage range on the market, from 5.6–21 V, which allows TPS65086x to support a variety of end applications across multiple battery types. The TPS65086x also supports the largest range of ZU+ devices, from ZU2CG all the way through ZU19EG. For more information on the different ZU+ devices, please refer to the Xilinx Zynq UltraScale+ site.

Furthermore, the TPS65086x family offers both pre-programmed and user-programmable variants to power the ZU+ family. The three pre-programmed variants simplify the design process for basic use cases, allowing you to directly implement the given power configuration with no modifications needs. For more unique power requirements, the user programmable variant gives you the freedom to fully customize the power solution to fit your system needs.