SCEA113 October   2021 TPS650861 , TPS650864

 

  1.   Trademarks
  2. 1Introduction
  3. 2TPS65086x Overview
  4. 3TPS65086x Variants
  5. 4TPS65086x Selection Guide
  6. 5TPS650861 Programming Information
  7. 6Example Power Maps
    1. 6.1 Always On: Power and Efficiency Optimized (-1L and -2L devices)
    2. 6.2 Always On: Cost Optimized (-1 and -2 devices)
    3. 6.3 Always On: PL Performance Optimized (-3 Devices)
    4. 6.4 Full Power Domain (All speed grades)
  8. 7Conclusion

TPS650861 Programming Information

The user-programmable TPS650861 has two banks of one-time programmable (OTP) memory that allow you to fully customize the output voltages, sequencing, GPIO control, and more to best meet your system needs. The entire programming process is outlined in the TPS65086100 Non-Volatile Memory Programming Guide. Other resources to support the TPS650861 programming process include:

When generating a custom OTP file for programming, TI recommends starting with one of the template OTP files from the TPS650864x pre-programmed variants if only modifying a few rails. These pre-programmed OTP Generator files are available on the TPS650861 product folder, under the Design and development section.