SCEA128 April 2023 LSF0102 , SN74AXC4T774 , SN74LXC1T45 , SN74LXC2T45 , SN74LXC8T245 , TXB0104 , TXS0102 , TXU0101 , TXU0102 , TXU0304
RGMII is a high-bandwidth data bus protocol with very strict timing considerations. The following device recommendations are provided as a suggested solution as they can support the data rates required for RGMII interfaces; however, because the RGMII specification is defined without consideration for voltage level translation, board-level assessment of key timing parameters and assessment of performance within the system is encouraged.