SCEA128 April 2023 LSF0102 , SN74AXC4T774 , SN74LXC1T45 , SN74LXC2T45 , SN74LXC8T245 , TXB0104 , TXS0102 , TXU0101 , TXU0102 , TXU0304
| Part Number | Voltage Translation Range | Maximum Data Rate (Mbps) | Features |
|---|---|---|---|
| TXS02612 | 1.1 V–3.6 V | 120 | Enables a
single SDIO port to be interfaced with two SDIO
peripherals 8-kV System-level (IEC 61000-4-2) ESD protection |
| TXS0206 | 1.1 V–3.6 V | 60 | Auto-bidirectional Integrated EMI Filtering 8-kV System-level (IEC 61000-4-2) ESD protection |
| TXS0206-29 | 1.1 V–3.6 V | 60 | Auto-bidirectional Integrated 2.9 V LDO regulator 8-kV System-level (IEC 61000-4-2) ESD protection |
| SN74AVCA406 | 1.2 V–3.6 V | 52 | MMC, SD,
Memory Stick, Smart Media, and XD-Picture Card
Voltage Translation Transceiver 15-kV System-level (IEC 61000-4-2) ESD protection |
For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.