SFFS022 December 2022 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
Table 4-1 is a mapping of SDL software modules and APIs to safety features and diagnostic.
| Module Name | Unique Identifier |
|---|---|
| STL_CAN_RAM | CAN4, CAN15 |
| STL_CPU_REG | No unique identifier, added for IEC 60730 |
| STL_CRC | FLASH2 |
| STL_HWBIST | CPU2 |
| STL_March | SRAM3, ECAT9 |
| STL_MCAN_RAM | MCAN7, MCAN15 |
| STL_OSC_CT | CLK2 |
| STL_OSC_HR | OTTO1, CLK3 |
| STL_PIE_RAM | PIE6 |
|
sdl_ex_dcsm_ffi |
|
| sdl_ex_flash_ecc_test | FLASH6 |
| sdl_ex_flash_prefetch_test | FLASH8 |
| sdl_ex_mcd_test | CLK12 |
| sdl_ex_ram_access_protect | SRAM10 |
| sdl_ex_ram_ecc_parity_test | SRAM13, SRAM14, ECAT8 |
| sdl_ex_watchdog | CLK10 |