SFFS624 March 2024 MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0G3507-Q1
The SPI can be placed into an internal loopback in Controller mode for by setting the LBM bit in the SPI.CTL1 register. In loopback mode, data transmitted on the TX output is received on the RX input. Application can use FIFO to check out FIFO behavior. For checking the clock setting, the test execution time can be timed using timers.