SFFS624 March 2024 MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0G3507-Q1
In this test, a second timer can be used to check the generated PWM signal properties. In order to do that, PWM output from the main timer is looped to another TIMER. The measuring timer can then be then used to measure the pulse width and period of the PWM waveform.
Note: Use the same clock fro both Timers