SLAA721E October 2016 – March 2020 MSP430FR5969 , MSP430FR5969-SP , MSP430FR5994 , MSP430FR6989
The following considerations apply when using UART with BSL-based protocol:
| 0x80 | 0x01 | 0x15 | 0x64 | 0xA3 | ||
| Header | Length | ERASE_APP | Checksum_L | Checksum_H | ||
The target device processes the command and responds with the result when ready.
| 0x00 | ||||
| OK | ||||
The same considerations apply when using a CC110x with BSL-based protocol. The exception to this is Section 2.4.2.1.2 where it is stated that all bytes received in packets from the CC110x are in the same format expected for BSL-based protocol; therefore, they can be directly transferred from the PHY-DL to the NWK-APP. Although processing times are the same, over-the-air communication can be expected to be slightly slower than UART, and host wait times should be lengthened to compensate.