SLAA721E October 2016 – March 2020 MSP430FR5969 , MSP430FR5969-SP , MSP430FR5994 , MSP430FR6989
From the options described earlier, this demo uses FRAM LaunchPad development kits to connect to a target of the same derivative. For UART communication, the eUSCI TXD and RXD lines need to be connected in addition to ground. Make sure that the host TXD line is connected to the target RXD line, and the host RXD line is connected to the target TXD line.
No wiring is required between the target and host devices when using CC110x communication. Simply connect the CC1101EMK868-915 with BOOST-CCEMADAPTER or the 430BOOST-CC110L to the corresponding LaunchPad development kit or device pins to complete the setup. Make sure that the BoosterPack plug-in modules are correctly oriented on the LaunchPad development kit boards.
Table 5-1 lists the specific eUSCI peripheral used for each MSP device and communication type.
| CI | Pin | MSP Derivative | ||
|---|---|---|---|---|
| MSP430FR5969 | MSP430FR5994 | MSP430FR2433 | ||
| UART | RXD | P2.6/UCA1RXD | P6.1/UCA3RXD | P1.5/UCA0RXD |
| TXD | P2.5/UCA1TXD | P6.0/UCA3TXD | P1.4/UCA0TXD | |
| GND | ||||
| SPI (CC110x) | MISO | P1.7/UCB0SOMI | P5.1/UCB1SOMI | P2.5/UCA1SOMI |
| MOSI | P1.6/UCB0SIMO | P5.0/UCB1SIMO | P2.6/UCA1SIMO | |
| CLK | P2.2/UCB0CLK | P5.2/UCB1CLK | P2.4/UCA1CLK | |
| SS | P3.0 | P4.4 | P2.2 | |