SLAA879A January   2019  β€“ March 2021 SN74LVC1G08

 

  1.   Trademarks
  2. 1Block Diagram
  3. 2Logic and Translation Use Cases
    1. 2.1 Logic Use Cases
      1. 2.1.1 Combine Power Good Signals
      2. 2.1.2 Debounce Switches and Buttons
      3. 2.1.3 Fanout Signals to Multiple Receivers
      4. 2.1.4 Latching Alarm Circuit with Reset
      5. 2.1.5 Generate a Clock Signal from a Crystal Oscillator
      6. 2.1.6 Condition Digital Signals
    2. 2.2 Voltage Translation Use Cases
      1. 2.2.1 SPI Communication
      2. 2.2.2 GPIO Communication
      3. 2.2.3 I2C Communication
      4. 2.2.4 SD Card Communication
      5. 2.2.5 I2S Communication
  4. 3Recommended Logic and Translation Families for IP Cameras
    1. 3.1 AUP: Advanced Ultra-Low-Power CMOS Logic and Translation
    2. 3.2 AXC: Advanced eXtremely Low-Voltage CMOS Translation
    3. 3.3 LVC: Low-Voltage CMOS Logic and Translation
  5. 4Related Documentation
  6. 5Revision History

AUP: Advanced Ultra-Low-Power CMOS Logic and Translation

Key Features: SN74AUPxGxxxx

  • Low static-/dynamic-power consumption
  • Wide VCC operating range: 0.8 V to 3.6 V
  • Input hysteresis allows for slow input transition rate
  • Best in class for speed-power optimization
  • Ioff specification for partial power down support
  • Packaging Options: DSBGA, SC70, SM8, SON, SOT-23, SOT, UQFN, US8, and X2SON

Key Features: SN74AUPxTxxxx

  • Low static-/dynamic-power consumption
  • 1.65-V to 3.6-V translation range
  • Best in class for speed-power optimization
  • Ioff specification for partial power down support

Find the right AUP family logic and voltage level translation devices through the online parametric search tool