SLAAE71 December 2022 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507
There are two types of oscillators in the system. Internal oscillators can give a low-cost feature. External oscillator can give a high-performance feature. For the oscillators with low frequency, they are mostly used to help the system reach low power.
The internal oscillators are:
LFOSC: low-frequency oscillator (32-kHz typical frequency)
SYSOSC: system oscillator (4- or 32-MHz factory-trimmed frequencies, 16- or 24-MHz user-trimmed frequencies) with one clock cycle gear shift ability
SYSPLL: system PLL with programmable frequency, up to 80 MHz
The external oscillators are:
LFXT: low-frequency low-power crystal oscillator (32-kHz typical frequency)
HFXT: high-frequency crystal oscillator (4- to 48-MHz typical frequency)
In addition to the oscillators, low frequency (LFCLK_IN) and high frequency (HFCLK_IN) digital clock inputs are provided to support cases where the LFXT or HFXT is not used.