SLAAED3A October   2023  – May 2024 TAA5212 , TAA5242 , TAC5111 , TAC5112 , TAC5142 , TAC5211 , TAC5212 , TAC5242

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Analog Input Configuration
    1. 2.1 Differential AC Coupled Configuration
    2. 2.2 Single Ended AC Coupled Configuration
    3. 2.3 Differential DC Coupled Configuration
    4. 2.4 Single Ended DC Coupled Configuration
    5. 2.5 Analog Input Mux Configuration
  6. 3Power Tune Mode and Analog Mixing Feature
    1. 3.1 Differential AC Coupled Power Tune Mode
    2. 3.2 Analog Mixing
  7. 4Summary
  8. 5References
  9. 6Revision History

Differential DC Coupled Configuration

In the DC-Coupled differential input configuration, the following device register setting is used and the respective input waveform provided to IN1P/M for the full-scale swing. Change the register setting in line 13 and 14 for the different input impedance and common-mode tolerance setting B0_P0_R80 (0x50) and B0_P0_R85 (0x55). The setting and plots below are based on Mode 2 with 10K Ohm input impedance. The external common-mode voltage is set at 2.8V.

 Differential DC-Coupled Register SettingFigure 2-9 Differential DC-Coupled Register Setting
 Differential DC-Coupled Input Swing at -1dBrG (0dBrG = 4Vrms)Figure 2-10 Differential DC-Coupled Input Swing at -1dBrG (0dBrG = 4Vrms)

A frequency plot of the Dynamic Range with -60dBrG input and SNR with input AC signal shorted to ground are provided here for the supply common-mode setting. A similar plot can be obtained for the other common-mode tolerance.

 Differential DC-Coupled Dynamic Range at -60dBrG InputFigure 2-11 Differential DC-Coupled Dynamic Range at -60dBrG Input
 SNR with Input AC Signal shorted to GNDFigure 2-12 SNR with Input AC Signal shorted to GND

Table 2-4 summarizes the performances for the two different common tolerances for differential DC-Coupled mode across input impedance and device variants. Table 2-5 summarizes the performances for hardware pin control devices which supports 5KOhm input impedance only in differential DC-Coupled.

Table 2-4 DC-Coupled Performance Summary- Software Control Device
THDN (at-1dBrG)DR (dB)SNR (dB)
HCMT ModeZinExternal Vcm (V)0 dBrG (Vrms)TAC521xTAA521xTAC511xTAC521xTAA521xTAC511xTAC521xTAA521xTAC511x
15K1.8752.62-101-102117117117117
10K1.8752.62-101-102117117117117
40K1.8752.62-98-99107106106106
25K2.84-81-80113113114114
10K2.84-81-80113113114114
40K2.84-82-81105105105105
15K1.8752-90102102
10K1.8752-90102102
40K1.8752-90102102
25K2.82-86101101
10K2.82-86101101
40K2.82-86101101
Table 2-5 DC-Coupled Performance Summary- Hardware Control Device
THDN (at-1dBrG) DR (dB) SNR (dB)
MD5

-MD4

Zin External Vcm (V) 0 dBrG (Vrms) TAC5242 TAC5142 TAA5242 TAC5242 TAC5142 TAA5242 TAC5242 TAC5142 TAA5242

01

5K 1.875 2.62 -95 -91

-96

111

99

111

111

99

111