SLAAEF6 September   2023 MSPM0L1105 , MSPM0L1106 , MSPM0L1306 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1PIR Design Description
    1. 1.1 PIR Sensor
    2. 1.2 PIR Signal Chain
      1. 1.2.1 Traditional Motion Detection Signal Chain Design
      2. 1.2.2 Capacitor-Free Signal Chain Design
  5. 2Hardware and Schematic
    1. 2.1 MSPM0L1306
    2. 2.2 MSPM0 PIR Boosterpack
      1. 2.2.1 Schematic
  6. 3Software
    1. 3.1 Software Architecture
    2. 3.2 Software Flow Chart
    3. 3.3 Data Processing
      1. 3.3.1 Digital Signal Conditioning
      2. 3.3.2 Low-Pass Filter for Temperature Drift
      3. 3.3.3 Spikes and Noise
      4. 3.3.4 Motion Detection Function
  7. 4Results
    1. 4.1 Power Profile and Current Consumption
    2. 4.2 Detection Performance
      1. 4.2.1 Distance: 5 meters (16.4 ft)
      2. 4.2.2 Distance: 9 meters (29.5 ft)
      3. 4.2.3 Distance: 10 meters (32.8 ft)
  8. 5Summary
  9. 6References

Summary

PIR Motion detectors have remained mostly unchanged for the last decade but finally new, updated solutions are possible by leveraging devices like the MSPM0L1306 with advanced analog integration. The MSPM0 PIR Motion Detector offers a completely fresh and competitive solution to motion detection applications. The integrated capacitorless signal chain offers great performance and flexibility, with the ability to detect motion out to 9-10 meters. The solution provides significant BOM savings and board simplification with integrated OPAs and an analog PIR sensor. Finally, the software controlled AFE also allows for a very low power solution, with approximately 12 µA average current at 20 SPS.

To get started, order an MSPM0L1306 Launchpad and download the example project.