SLAAEI4 August 2024 TAC5111-Q1 , TAC5301-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5412-Q1 , TAD5212-Q1
The attack rate is the step rate response when the Brown-out Protector triggers a gain decrease. The settling time of the signal is faster as this user-defined rate increases. This threshold is controlled by the coefficient YRAM_ATTACK_COEFFI_BOP. Equation 10 shows how to compute the parameters from the desired attenuation rate in dB/step. The threshold range is from -6dB/step to 0dB/step and can be programmed in steps of 1x10^-6dB, where AR is the attack rate on the output signal in dB/step.
Table 4-4 lists the registers corresponding to YRAM_ATTACK_COEFFI_BOP. The default value (0x78D6FC9F) corresponds to -0.5dB/step.
| Coefficient | Page | Register | Reset Value | Description |
|---|---|---|---|---|
| YRAM_ATTACK_COEFFI_BOP | 0x1A | 0x14 | 0x00 | ASIOUT_BUF_VARS_BYT1[31:24] |
| YRAM_ATTACK_COEFFI_BOP | 0x1A | 0x15 | 0x00 | ASIOUT_BUF_VARS_BYT2[23:16] |
| YRAM_ATTACK_COEFFI_BOP | 0x1A | 0x16 | 0x00 | ASIOUT_BUF_VARS_BYT3[15:8] |
| YRAM_ATTACK_COEFFI_BOP | 0x1A | 0x17 | 0x00 | ASIOUT_BUF_VARS_BYT4[7:0] |