SLAAEI4 August 2024 TAC5111-Q1 , TAC5301-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5412-Q1 , TAD5212-Q1
The threshold minimum is the minimum peak output signal the Distortion Limiter attenuates to. The target level is expressed relative to full scale (dBFS) of the DAC output. This threshold is controlled by the coefficient YRAM_LIM_TH_MIN. Equation 2 shows how to compute the parameters from the desired dB value. The maximum peak range is from -50dB to 24dB and can be programmed in steps of 1x10^-6dB, where MP is the minimum peak level of the signal in dB.
Table 3-3 lists the registers corresponding to YRAM_LIM_TH_MIN. The default value (0x007259DB) corresponds to -7dB.
| Coefficient | Page | Register | Reset Value | Description |
|---|---|---|---|---|
| YRAM_LIM_TH_MIN | 0x19 | 0x70 | 0x00 | LDAC_SF1_BYT1[31:24] |
| YRAM_LIM_TH_MIN | 0x19 | 0x71 | 0x00 | LDAC_SF1_BYT2[23:16] |
| YRAM_LIM_TH_MIN | 0x19 | 0x72 | 0x00 | LDAC_SF1_BYT3[15:8] |
| YRAM_LIM_TH_MIN | 0x19 | 0x73 | 0x00 | LDAC_SF1_BYT4[7:0] |