SLAAEI9 December 2023 MSPM0C1104 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0L1105 , MSPM0L1106 , MSPM0L1228
The MSPM0 family is based on the ARM Cortex M0+ CPU core architecture. The STM8 family is based on their own STM8 CPU core architecture. Table 3-1 gives an overview of the general features of the CPU in the MSPM0 family compared to the STM8.
Features | STM8L and STM8S | MSPM0C and MSPM0L |
---|---|---|
Architecture | Enhanced STM8 CPU core | Arm Cortex M0+ |
Data bus width | 8-bit | 32-bit |
Instruction set | Complex Instruction Set | Reduced Instruction Set |
Number of instructions | 80 | 56 |
Multiplication instruction | MUL (8 by 8) | MULS (32 by 32) |
Division instruction | DIV (16 by 8), DIVW (16 by 16) | MATHACL supports 32-bit division(1) |
Pipeline | 3-stage | 2-stage |
Operating Freq (Max) | 16 MHz / 24 MHz(2) | 24 MHz / 32 MHz(3) |
DMA | Yes | Yes |
Coremark/MHz | unavailable(4) | 2.39(5) |