SLAU131Y October 2004 – June 2021
Use Substitution Symbols as Local Variables
.varsym1 [, sym2 , ... , symn ]
The .var directive allows you to use substitution symbols as local variables within a macro. With this directive, you can define up to 32 local macro substitution symbols (including parameters) per macro.
The .var directive creates temporary substitution symbols with the initial value of the null string. These symbols are not passed in as parameters, and they are lost after expansion.
See Section 5.9.9 for more information on substitution symbols .See Chapter 7 for information on macros.