SLAU628 August   2020 DRV5825P

 

  1.   Abstract
  2.   Trademarks
  3. 1Hardware Overview
  4. 2Hardware Setup
  5. 3Schematic
  6. 4Board Layouts
    1. 4.1 Bill of Materials

Bill of Materials

Table 4-1 shows the Bill of Materials (BOM) used in the manufacturing of the DRV5825PEVM.

Table 4-1 DRV5825PEVM Bill of Materials

Designator

QTY

Value

Description

Package Reference

Part Number

Manufacturer

PCB1

1

Printed Circuit Board

AMPS097

Any

C1, C3, C4, C5, C7, C8, C9, C10, C11, C12, C13, C90, C99, C101, C102, C103, C104, C105, C106, C107, C108, C109, C110, C111, C112, C113, C114, C115, C116, C117, C118, C119, C120, C121, C122, C123, C124, C125, C126, C127, C128

41

0.1uF

CAP, CERM, 0.1 uF, 16 V, ±10%, X7R, 0402

0402

GRM155R71C104KA88D

MuRata

C2

1

2.2uF

CAP, CERM, 2.2 uF, 10 V, ±10%, X7R, 0603

0603

GRM188R71A225KE15D

MuRata

C6

1

470pF

CAP, CERM, 470 pF, 25 V, ±5%, C0G/NP0, 0402

0402

GRM1555C1E471JA01D

MuRata

C14, C16, C17, C18, C20, C23, C29, C32, C35, C36, C37, C38, C39, C40, C41, C42, C43, C44

18

0.1uF

CAP, CERM, 0.1 uF, 16 V, ±10%, X7R, 0402

0402

885012205037

Wurth Elektronik

C15, C19, C22, C31

4

10uF

CAP, CERM, 10 uF, 16 V, ±20%, X5R, 0603

0603

EMK107BBJ106MA-T

Taiyo Yuden

C21, C24, C25

3

10pF

CAP, CERM, 10 pF, 50 V, ±5%, C0G/NP0, 0402

0402

885012005055

Wurth Elektronik

C26, C27

2

27pF

CAP, CERM, 27 pF, 50 V, ±5%, C0G/NP0, 0402

0402

GJM1555C1H270JB01

MuRata

C28, C30

2

10uF

CAP, AL, 10 uF, 16 V, ±20%, SMD

D55

EMVE160ADA100MD55G

Chemi-Con

C33

1

4700pF

CAP, CERM, 4700 pF, 25 V,±10%, X7R, 0402

0402

CC0402KRX7R8BB472

Yageo

C34

1

0.068uF

CAP, CERM, 0.068 uF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 0402

0402

CGA2B3X7R1H683K050BB

TDK

C45, C54, C58, C65

4

0.47uF

CAP, CERM, 0.47 uF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 0805

0805

GCM21BR71H474KA55L

MuRata

C46, C47, C50, C51, C67, C68, C71, C72

8

10uF

CAP, CERM, 10 uF, 35 V, ±10%, X5R, 0805

0805

C2012X5R1V106K085AC

TDK

C48, C49, C69, C70

4

0.1uF

CAP, CERM, 0.1 uF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 0402

0402

CGA2B3X7R1H104K050BB

TDK

C52, C53, C73, C74

4

390uF

CAP, AL, 390 uF, 35 V, ±20%, 0.08 ohm, SMD

10x10

UCL1V391MNL1GS

Nichicon

C55, C76

2

4.7uF

CAP, CERM, 4.7 uF, 10 V, ±10%, X5R, 0603

0603

C0603C475K8PACTU

Kemet

C56, C77

2

0.1uF

CAP, CERM, 0.1 uF, 16 V, ±10%, X7R, 0603

0603

C0603C104K4RACTU

Kemet

C57, C61, C63, C64, C79, C82, C84, C85

8

0.47uF

CAP, CERM, 0.47 uF, 16 V, ±10%, X7R, 0603

0603

C0603C474K4RACTU

Kemet

C59, C60, C62, C80, C81, C83, C97

7

1uF

CAP, CERM, 1 µF, 16 V,±20%, X7R, 0603

0603

CL10B105MO8NNWC

Samsung

C66, C75, C78, C86

4

0.68uF

CAP, CERM, 0.68 uF, 50 V, ±10%, X7R, 0805

0805

C0805C684K5RACTU

Kemet

C87

1

0.1uF

CAP, CERM, 0.1 uF, 50 V, ±10%, X7R, 0603

0603

GCM188R71H104KA57D

MuRata

C88

1

4.7uF

CAP, CERM, 4.7 uF, 50 V, ±10%, X7R, 1210

1210

GRM32ER71H475KA88L

MuRata

C89

1

22uF

CAP, CERM, 22 uF, 6.3 V, ±20%, X5R, 0603

0603

GRM188R60J226MEA0J

MuRata

C91

1

10uF

CAP, CERM, 10 uF, 10 V, ±20%, X5R, 0603

0603

C1608X5R1A106M080AC

TDK

C92

1

8200pF

CAP, CERM, 8200 pF, 50 V, ±10%, X7R, 0402

0402

GRM155R71H822KA88D

MuRata

C93

1

27pF

CAP, CERM, 27 pF, 50 V, ±5%, C0G/NP0, 0402

0402

GRM1555C1H270JA01D

MuRata

C94

1

1000pF

CAP, CERM, 1000 pF, 50 V, ±10%, X7R, 0402

0402

GRM155R71H102KA01D

MuRata

C95, C96

2

22uF

CAP, CERM, 22 uF, 16 V, ±20%, X5R, 0805

0805

GRM219R61C226ME15L

MuRata

C98

1

1uF

CAP, CERM, 1 uF, 6.3 V, ±20%, X5R, 0402

0402

GRM152R60J105ME15D

MuRata

C100

1

0.01uF

CAP, CERM, 0.01 uF, 6.3 V, ±10%, X7R, 0402

0402

GRM155R70J103KA01D

MuRata

D1

1

Blue

LED, Blue, SMD

Blue LED

SMLP12BC7TT86

Rohm

D2

1

Blue

LED, Blue, SMD

LED_0805

LTST-C170TBKT

Lite-On

D3

1

30V

Diode, Schottky, 30 V, 3 A, M-FLAT

M-FLAT

CMS01(TE12L,Q,M)

Toshiba

D4

1

60V

Diode, Schottky, 60 V, 3 A, SMA

SMA

B360A-13-F

Diodes Inc.

D5

1

Green

LED, Green, SMD

LED_0603

150060GS75000

Wurth Elektronik

H1, H2, H3, H4

4

MACHINE SCREW PAN PHILLIPS M3

M3 Screw

RM3X8MM 2701

APM HEXSEAL

H5, H6, H7, H8

4

Standoff, HexBrass M3, 30 mm

Spacer M3, 30mm

R30-1003002

Harwin

J1, J2, J5, J7, J8, J9, J10

7

Header, 100mil, 3x1, Gold, TH

PBC03SAAN

PBC03SAAN

Sullins Connector Solutions

J3

1

Connector, Receptacle, Micro-USB Type AB, R/A, Bottom Mount SMT

Connector, USB Micro AB

DX4R205JJAR1800

JAE Electronics

J4

1

Receptacle, 50mil, 6x1, Gold, R/A, TH

6x1 Receptacle

LPPB061NGCN-RC

Sullins Connector Solutions

J6

1

Audio Jack, 3.5mm, Stereo, R/A, SMT

Phone Jack, 6x5x17mm

35RASMT4BHNTRX

Switchcraft

J11, J17

2

JUMPER TIN SMD

6.85x0.97x2.51 mm

S1911-46R

Harwin

J12, J15, J18, J21

4

Terminal Block, 2x1, 5mm, Green, TH

Terminal Block, 2x1, 5mm, TH

1935776

Phoenix Contact

J14, J20

2

Header, 100mil, 2x1, Gold, TH

Sullins 100mil, 1x2, 230 mil above insulator

PBC02SAAN

Sullins Connector Solutions

J23

1

Binding Post, RED, TH

11.4x27.2mm

7006

Keystone

J24

1

Binding Post, BLACK, TH

11.4x27.2mm

7007

Keystone

L1, L2

2

600 ohm

Ferrite Bead, 600 ohm @ 100 MHz, 2 A, 0805

0805

MPZ2012S601AT000

TDK

L3, L4, L5, L6

4

3.3uH

Inductor, Shielded, Metal Composite, 3.3 uH, 6.7 A, 0.024 ohm, AEC-Q200 Grade 1, SMD

7x6.6mm

DFEG7030D-3R3M=P3

MuRata Toko

L7, L8, L9, L10

4

10uH

Inductor, Shielded, Ferrite, 10 µH, 4.4 A, 0.0304 ohm, SMD

1274AS-H-100M=P3

MuRata

L11

1

6.8uH

Inductor, Shielded, Composite, 6.8 uH, 3.6 A, 0.0674 ohm, SMD

4.0x3.1x4.0mm

XAL4030-682MEB

Coilcraft

L12

1

470nH

Inductor, Shielded, Ferrite, 470 nH, 2 A, 0.059 ohm, SMD

Inductor, 2x1.2x2mm

VLS2012ET-R47N

TDK

R1, R67, R74

3

1.0k

RES, 1.0 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW04021K00JNED

Vishay-Dale

R2, R3

2

2.2k

RES, 2.2 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW04022K20JNED

Vishay-Dale

R4

1

4.7

RES, 4.7, 5%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW06034R70JNEA

Vishay-Dale

R5

1

10k

RES, 10 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW040210K0JNED

Vishay-Dale

R6, R38

2

10.0k

RES, 10.0 k, 1%, 0.1 W, 0402

0402

ERJ-2RKF1002X

Panasonic

R7, R8, R9, R13, R17, R18, R21

7

33.2

RES, 33.2, 1%, 0.05 W, 0201

0201

RC0201FR-0733R2L

Yageo America

R10

1

47.0k

RES, 47.0 k, 1%, 0.0625 W, 0402

0402

RC0402FR-0747KL

Yageo America

R11

1

43.2

RES, 43.2, 1%, 0.1 W, AEC-Q200 Grade 0, 0402

0402

ERJ2RKF43R2X

Panasonic

R12

1

680

RES, 680, 1%, 0.1 W, 0603

0603

RC0603FR-07680RL

Yageo America

R14

1

0

RES, 0, 5%, 0.05 W, 0201

0201

ERJ-1GE0R00C

Panasonic

R15, R16, R20, R22, R39

5

10.0k

RES, 10.0 k, 1%, 0.05 W, 0201

0201

CRCW020110K0FKED

Vishay-Dale

R19

1

25.5k

RES, 25.5 k, 1%, 0.05 W, 0201

0201

RC0201FR-0725K5L

Yageo America

R23

1

51.0k

RES, 51.0 k, 1%, 0.05 W, 0201

0201

RC0201FR-0751KL

Yageo America

R24, R25, R27

3

49.9

RES, 49.9, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW040249R9FKED

Vishay-Dale

R26

1

0

RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

RMCF0603ZT0R00

Stackpole Electronics Inc

R28, R48, R54, R55, R56, R63, R64, R65

8

10.0k

RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW040210K0FKED

Vishay-Dale

R29

1

1.5k

RES, 1.5 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW06031K50JNEA

Vishay-Dale

R30, R31

2

200k

RES, 200 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW0402200KJNED

Vishay-Dale

R32

1

680

RES, 680, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW0402680RJNED

Vishay-Dale

R33, R34, R35

3

33.0

RES, 33.0, 1%, 0.1 W, 0402

0402

ERJ-2RKF33R0X

Panasonic

R36, R37

2

2.00k

RES, 2.00 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

ERJ3EKF2001V

Panasonic

R40, R41, R42, R43, R44, R45, R46, R47, R49

9

0

RES, 0, 5%, 0.1 W, 0603

0603

RC0603JR-070RL

Yageo

R53, R62

2

15.0k

RES, 15.0 k, .1%, .063 W, AEC-Q200 Grade 0, 0402

0402

ERA-2AEB153X

Panasonic

R58

1

0

RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0402

0402

ERJ-2GE0R00X

Panasonic

R60, R66

2

0.01

RES, 0.01, 1%, 0.5 W, 1206 sense

1206 sense

LVK12R010FER

Ohmite

R68

1

249k

RES, 249 k, 1%, 0.1 W, 0603

0603

RC0603FR-07249KL

Yageo America

R69

1

169k

RES, 169 k, 1%, 0.1 W, 0603

0603

RC0603FR-07169KL

Yageo America

R70

1

10.2k

RES, 10.2 k, 1%, 0.1 W, 0603

0603

RC0603FR-0710K2L

Yageo America

R71

1

73.2k

RES, 73.2 k, 1%, 0.1 W, 0603

0603

RC0603FR-0773K2L

Yageo America

R72

1

2.43k

RES, 2.43 k, 1%, 0.1 W, 0603

0603

RC0603FR-072K43L

Yageo America

R73

1

26.7k

RES, 26.7 k, 1%, 0.1 W, 0603

0603

RC0603FR-0726K7L

Yageo America

R75

1

40.2k

RES, 40.2 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0402

0402

ERJ-2RKF4022X

Panasonic

R76

1

1.00Meg

RES, 1.00 M, 1%, 0.1 W, 0603

0603

RC0603FR-071ML

Yageo America

R77

1

162k

RES, 162 k, 1%, 0.1 W, 0603

0603

RC0603FR-07162KL

Yageo America

S1

1

Switch, Toggle, SPDT 1Pos, TH

7 X 11 X4.5 mm

G12AP

NKK Switches

SH1, SH2, SH3, SH4, SH5, SH6, SH7, SH8, SH9

9

1x2

Shunt, 100mil, Gold plated, Black

Shunt

SNT-100-BK-G

Samtec

TP2, TP3, TP4, TP5, TP6, TP11, TP12, TP13, TP14, TP15, TP16, TP17, TP18, TP19, TP20, TP21, TP22

17

Test Point, Miniature, Orange, TH

Orange Miniature Testpoint

5003

Keystone

TP23, TP24, TP25, TP26

4

Test Point, Multipurpose, Red, TH

Red Multipurpose Testpoint

5010

Keystone

TP27, TP28, TP29, TP30

4

Test Point, Compact, Black, TH

Black Compact Testpoint

5006

Keystone

U1

1

IC MCU 512KB RAM, 128TQFP

TQFP-128

XEF216-512-TQ128-C20

XMOS semiconductor

U2

1

Dual-Bit Dual-Supply Bus Transceiver, DQM0008A (X2SON-8)

DQM0008A

SN74AVC2T244DQMR

Texas Instruments

U3

1

Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs, PW0014A (TSSOP-14)

PW0014A

CDCE913PWR

Texas Instruments

U4

1

Enhanced Product Dual Buffer/Driver with Open-Drain Output, DCK0006A (SOT-SC70-6)

DSF0006A

SN74LVC2G07DSFR

Texas Instruments

U5

1

Single Channel, Ultra Small, Adjustable Supervisory Circuit with Active-High, Open-Drain Output, 1 Supply Monitored, -40 to 125 degC, 6-pin SON (DRY), Green (RoHS & no Sb/Br)

DRY0006A

TPS3897ADRYR

Texas Instruments

U6

1

Fiber Optic Transmitter, TH

9.7x13.5mm

EAPLTAA4

Everlight

U7, U10, U11

3

Single 2-Line to 1-Line Data Selector/Multiplexer, DCT0008A, LARGE T&R

DCT0008A

SN74LVC2G157DCTR

Texas Instruments

U8

1

Photolink- Fiber Optic Receiver, TH

13.5x10x9.7mm

PLR135/T10

Everlight

U9

1

216 kHz Digital Audio Interface Transceiver (DIX) with Stereo ADC and Routing, PCM, S / PDIF, ADC, 4.5 - 5.5V for Analog, 2.9 - 3.6V for DIX, -40 to 85 degC, 48-Pin LQFP (PT), Green (RoHS & no Sb/Br)

PT0048A

PCM9211PT

Texas Instruments

U12

1

Single Schmitt-Trigger Inverter, DCK0005A (SOT-SC70-5)

DCK0005A

SN74LVC1G14DCKR

Texas Instruments

U13

1

4-Bit Dual-Supply Bus Transceiver With Configurable Voltage-Level Shifting and 3-State Outputs, RSV0016A (UQFN-16)

RSV0016A

SN74AVC4T774RSVR

Texas Instruments

U14

1

2-Bit Bidirectional 1-MHz I2C Bus and SMBus Voltage-Level Shifter, DCU0008A (VSSOP-8)

DCU0008A

TCA9406DCUR

Texas Instruments

U15

1

Single 2-Line to 1-Line Data Selector/Multiplexer, DCU0008A, LARGE T&R

DCU0008A

SN74LVC2G157DCUR

Texas Instruments

U16

1

Low-Voltage 16-Bit I2C and SMBus I/O Expander, 16 Outputs, 1.65 to 5.5 V, -40 to 85 degC, 24-pin QFN (RTW), Green (RoHS & no Sb/Br)

RTW0024B

TCA6416ARTWR

Texas Instruments

U17, U19

2

Current Loop, Insulated Hook Up Wire, 16AWG Stranded

5858 WH005

Alpha Wire

U18, U21

2

4.5V to 26.4V, 38W Stereo, Digital Input, High Efficiency Closed-Loop Class-D Audio Amplifier with Hybrid-Pro Algorithm, RHB0032E (VQFN-32)

RHB0032E

TAS5825PRHBR

Texas Instruments

U23

1

3.5V to 28V Input, 3.5A, 1MHz Step-Down Converter with Eco-mode, DDA0008H (SOIC-8)

DDA0008H

TPS54332DDAR

Texas Instruments

U24

1

Single Output Fast Transient Response LDO, 1 A, Fixed 3.3 V Output, 2.7 to 10 V Input, with Low IQ, 8-pin SOIC (D), -40 to 125 degC, Green (RoHS & no Sb/Br)

D0008A

TPS76833QDR

Texas Instruments

U25

1

Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection, DBV0005A (SOT-23-5)

DBV0005A

TPS73618DBVR

Texas Instruments

U26

1

3-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 HotRod Package, RLT0007A (VSON-HR-7)

RLT0007A

TPS62085RLTR

Texas Instruments

Y1

1

OSC, 24 MHz, 2.25 - 3.63 V, SMD

2x1.6mm

ASTMLPA-24.000MHZ-EJ-E-T

Abracon Corporation

Y2

1

Crystal, 24.576 MHz, 10pF, SMD

2.5x0.5x2.0mm

ABM10-24.576MHZ-E20-T

Abracon Corporation

FID1, FID2, FID3, FID4, FID5, FID6

0

Fiducial mark. There is nothing to buy or mount.

N/A

N/A

N/A

J13, J16, J19, J22

0

JUMPER TIN SMD

6.85x0.97x2.51 mm

S1911-46R

Harwin

R50, R51, R59, R61

0

22.0k

RES, 22.0 k, 1%, 0.1 W, 0603

0603

RC0603FR-0722KL

Yageo