SLAU857A May 2021 – July 2021 MSP430FR2476 , MSP430FR2512 , MSP430FR2522 , MSP430FR2532 , MSP430FR2533 , MSP430FR2632 , MSP430FR2633 , MSP430FR2672 , MSP430FR2673 , MSP430FR2675 , MSP430FR2676
Table 3-1 summarizes all of the MSP430 MCUs that support CapTIvate capacitive touch. According to the required CAP I/O pins and other peripherals, the appropriate MCU can be selected. The capacitive touch code occupies 3KB to 6KB depending on the configuration, and the maximum output current of the I/O port with a 3-V power supply is 5 mA.
| Part Number | Generation | CAP I/Os | FRAM (KB) | RAM (KB) | ADC | Communication | Package |
|---|---|---|---|---|---|---|---|
| MSP430FR2512 | Gen1 | 4 | 8 | 2 | 10 bit | 1 UART, 1 I2C, 2 SPI | TSSOP 16, VQFN 20 |
| MSP430FR2522 | Gen1 | 8 | 8 | 2 | 10 bit | 1 UART, 1 I2C, 2 SPI | TSSOP 16, VQFN 20 |
| MSP430FR2532 | Gen1 | 8 | 8 | 1 | 10 bit | 2 UART, 1 I2C, 3 SPI | VQFN 24 |
| MSP430FR2533 | Gen1 | 16 | 16 | 2 | 10 bit | 2 UART, 1 I2C, 3 SPI | TSSOP 32, VQFN 32 |
| MSP430FR2632 | Gen1 | 8 | 8 | 2 | 10 bit | 2 UART, 1 I2C, 3 SPI | DSBGA 24, VQFN 24 |
| MSP430FR2633 | Gen1 | 16 | 16 | 4 | 10 bit | 2 UART, 1 I2C, 3 SPI | DSBGA 24, TSSOP 32, VQFN 32 |
| MSP430FR2672 | Gen2 | 16 | 8 | 2 | 12 bit | 2 UART, 2 I2C, 4 SPI | VQFN 32 |
| MSP430FR2673 | Gen2 | 16 | 16 | 4 | 12 bit | 2 UART, 2 I2C, 4 SPI | VQFN 32 |
| MSP430FR2675 | Gen2 | 16 | 32 | 6 | 12 bit | 2 UART, 2 I2C, 4 SPI | LQFP 48, VQFN 32, VQFN 40 |
| MSP430FR2676 | Gen2 | 16 | 64 | 8 | 12 bit | 2 UART, 2 I2C, 4 SPI | LQFP 48, VQFN 32, VQFN 40 |
The CapTIvate MCUs include two generations of devices. The first-generation product (Gen1) focuses on cost performance, while the second-generation product (Gen2) has more abundant peripherals and stronger CapTIvate module performance. Table 3-2 compares the two device generations.
| Features | Gen1 Device | Gen2 Device | Gen2 Advantages |
|---|---|---|---|
| Electrode charging voltage | VREG power supply: 1.5 V | VREG power supply: 1.5 V DVCC power supply: 2.7 V to 3.6 V | Will affect the charging and discharging voltage, the newly added DVCC mode can improve the signal-to-noise ratio and anti-interference ability. |
| Input bias current | No | Yes | Improve anti-interference ability. |
| Conversion and anti-noise processing | Software | Hardware | Improve response speed and save code space. |
| Typical signal-to-noise ratio (-40°C to 25°C) | 19:1 to 36:1 | 28:1 to 42:1 | Higher signal-to-noise ratio and lower temperature drift. |