SLAU858B December 2023 – June 2025 AFE881H1
Table 4-1 lists the AFE881H1EVM bill of materials (BOM).
| Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| C1, C2, C3, C8 | 4 | 0.1uF | CAP, CERM, 0.1 uF, 25V, +/- 5%, X7R, 0603 | 0603 | 06033C104JAT2A | AVX |
| C4, C6 | 2 | 680pF | CAP, CERM, 680pF, 50V, +/- 10%, X7R, 0805 | 0805 | 08055C681KAT2A | AVX |
| C5 | 1 | 10uF | CAP, CERM, 10µF, 16V,+/- 10%, X7R, 0805 | 0805 | CL21B106KOQNNNG | Samsung |
| C7, C9 | 2 | 2200pF | CAP, CERM, 2200pF, 50V, +/- 5%, C0G/NP0, 0603 | 0603 | GRM1885C1H222JA01D | MuRata |
| C10 | 1 | 680pF | CAP, CERM, 680pF, 100V, +/- 5%, C0G/NP0, 0805 | 0805 | 08051A681JAT2A | AVX |
| C11 | 1 | 680pF | CAP, CERM, 680pF, 100V, +/- 5%, C0G/NP0, 0805 | 0805 | 08051A681JAT2A | AVX |
| C12 | 1 | 4700pF | CAP, CERM, 4700pF, 25V, +/- 5%, C0G/NP0, 0805 | 0805 | 08053A472JAT2A | AVX |
| C13 | 1 | 1000pF | CAP, CERM, 1000pF, 50V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0402 | 0402 | CGA2B2C0G1H102J050BA | TDK |
| C14, C15, C20 | 3 | 4.7uF | CAP, CERM, 4.7uF, 16V,+/- 10%, X7R, 0603 | 0603 | GRM188Z71C475KE21D | MuRata |
| C16, C17 | 2 | 10uF | CAP, CERM, 10uF, 25V, +/- 20%, X5R, 0603 | 0603 | GRT188R61E106ME13D | MuRata |
| C18, C19, C21, C22, C23, C25, C26, C27 | 8 | 0.1uF | CAP, CERM, 0.1µF, 50V,+/- 10%, X7R, AEC-Q200 Grade 0, 0603 | 0603 | 06035C104K4Z4A | AVX |
| C24 | 1 | 0.47uF | CAP, CERM, 0.47uF, 25V, +/- 10%, X7R, 0603 | 0603 | GRM188R71E474KA12D | MuRata |
| C28, C29 | 2 | 20pF | CAP, CERM, 20pF, 100V, +/- 5%, C0G/NP0, 0805 | 0805 | 08051A200JAT2A | AVX |
| D1, D2 | 2 | 5V | Diode, TVS, Bi, 5V, 14.5 Vc, SOD323, 2-Leads, Body 1.9x1.45mm, No Polarity Mark | SOD323, 2-Leads, Body 1.9x1.45mm, No Polarity Mark | CDSOD323-T05SC | Bourns |
| D3 | 1 | 100V | Diode, Switching, 100V, 0.15A, SOD-123 | SOD-123 | 1N4148W-TP | Micro Commercial Components |
| D4, D5, D6 | 3 | 150V (Typ) Clamp Ipp Tvs Diode Surface Mount 0603 (1608 Metric) | 0603 | PGB1010603MRHF | Littelfuse Inc | |
| H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
| H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
| J1, J5 | 2 | Header, 100mil, 2x2, Gold, TH | 2x2 Header | TSW-102-07-G-D | Samtec | |
| J2, J4, J9 | 3 | Header, 100mil, 3x1, Gold, TH | 3x1 Header | TSW-103-07-G-S | Samtec | |
| J3 | 1 | Header, 2.54mm, 2x1, Gold, TH | Header, 2.54mm, 2x1, TH | 61300211121 | Wurth Elektronik | |
| J6 | 1 | Header, 2.54mm, 7x2, Gold, TH | Header, 2.54mm, 7x2, TH | 61301421121 | Wurth Elektronik | |
| J8, J11, J14 | 3 | Connector, End launch SMA, 50 ohm, SMT | End Launch SMA | 142-0701-801 | Cinch Connectivity | |
| J12, J19, J21 | 3 | Header, 2.54mm, 3x2, Gold, TH | Header, 2.54mm, 3x2, TH | 61300621121 | Wurth Elektronik | |
| J15, J16, J17, J18 | 4 | Standard Banana Jack, Uninsulated, 5.5mm | Keystone_575-4 | 575-4 | Keystone | |
| J20 | 1 | Header, 2.54mm, 3x1, Gold, TH | Header, 2.54mm, 3x1, TH | 61300311121 | Wurth Elektronik | |
| J22 | 1 | Receptacle, USB 2.0, Micro-USB Type B, R/A, SMT | USB-micro B USB 2.0, 0.65mm, 5 Pos, R/A, SMT | 10118194-0001LF | FCI | |
| L1 | 1 | 600 ohm | Ferrite Bead, 600 ohm at 100MHz, 1A, 0603 | 0603 | 782633601 | Wurth Elektronik |
| R1, R3, R20 | 3 | 1.00Meg | RES, 1.00M, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | RMCF0603FG1M00 | Stackpole Electronics Inc |
| R2 | 1 | 1.00k | RES, 1.00 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-071KL | Yageo |
| R4, R6 | 2 | 200k | RES, 200 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07200KL | Yageo |
| R5 | 1 | 30.0k | RES, 30.0 k, 0.1%, 0.125 W, 0805 | 0805 | RG2012P-303-B-T5 | Susumu Co Ltd |
| R7, R8, R10, R12 | 4 | 100k | RES, 100 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07100KL | Yageo |
| R9, R11 | 2 | 15.8 | RES, 15.8, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0715R8L | Yageo |
| R13, R14, R15 | 3 | 10.0k | RES, 10.0 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0710KL | Yageo |
| R16, R17 | 2 | 10.0 | RES, 10.0, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0710RL | Yageo |
| R18 | 1 | 12.0k | RES, 12.0 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0712KL | Yageo |
| R19 | 1 | 47.0k | RES, 47.0 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0747KL | Yageo |
| R21 | 1 | 0 | RES, 0, 5%, 0.1 W, 0603 | 0603 | RC0603JR-070RL | Yageo |
| SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6 | 6 | 1x2 | Shunt, 100mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec |
| TP1, TP2, TP4, TP6, TP14, TP15, TP16 | 7 | Test Point, Miniature, Red, TH | Red Miniature Testpoint | 5000 | Keystone | |
| TP3, TP5, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP17 | 10 | Test Point, Miniature, White, TH | White Miniature Testpoint | 5002 | Keystone | |
| TP18, TP19, TP20, TP21, TP22, TP23 | 6 | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | 5011 | Keystone Electronics | |
| U1 | 1 | 16-Bit, Low-Power DACs With Internal HART Modem, Voltage Reference, and Diagnostic ADC for 4-20mA Loop-Powered Applications, UQFN24 | UQFN24 | AFE881H1RRUT | Texas Instruments | |
| U2 | 1 | Single Output High PSRR LDO, 250mA, Fixed 3.3V Output, 2.7 to 6.5V Input, with Low IQ, 5-pin SOT (DDC), -40 to 105 degC, Green (RoHS & no Sb/Br) | DDC0005A | TPS73433TDDCRQ1 | Texas Instruments | |
| U3 | 1 | Single Output Low Input Voltage Requirement LDO, 150mA, Fixed 1.8V Output, 1.8 to 5.5V Input, with Low IQ, 5-pin SOT-23 (DBV), -40 to 125 degC, Green (RoHS & no Sb/Br) | DBV0005A | TPS72118DBVR | Texas Instruments | |
| U4 | 1 | 4-Bit Fixed Direction Voltage-Level Translator with Schmitt- Trigger Inputs, and Tri-State Outputs, WQFN14 | WQFN14 | TXU0304BQA | Texas Instruments | |
| U5 | 1 | Future Technology Devices International Ltd FT4232H Quad High Speed USB to Multipurpose UART/MPSSE IC, VQFN-56 | VQFN-56 | FT4232H-56Q-TRAY | FTDI | |
| U6 | 1 | Automotive 4-Bit Fixed Direction Voltage-Level Translator with SchmittTrigger Inputs, and Tri-State Outputs | WQFN14 | TXU0204BQA | Texas Instruments | |
| U7 | 1 | Single-Bit Fixed Direction Voltage-Level Translator with Schmitt-Trigger Inputs and 3-State Outputs | VSSOP8 | TXU0202DCU | Texas Instruments | |
| Y1 | 1 | Crystal, 12MHz, 30ppm, 18pF, SMD | 11.4x4.7mm | ABLS2-12.000MHZ-D4Y-T | Abracon Corporation |