SLAU912
January 2024
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Power Requirements
2.2
Jumper Information
2.3
Setup
2.4
Test Points
2.5
High-Current Optional Stage
3
Software
3.1
GUI Installation
3.2
Software Development
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
Features
Configurable circuit to evaluate DAC
Onboard VDD and IOVDD (1.8-V or 3.3-V) support
Trigger output is available for synchronous measurement
FT4232 used to easily write to DAC using DAC814xxEVM GUI
External SPI connections available